ÖLFLEX WIRE MS 2.1 1X1 BU
ÖLFLEX WIRE MS 2.1 1X1 BU
4160302
ÖLFLEX® WIRE MS 2.1, power and control cable, PVC single core for field wiring, UL MTW VW-1, UL AWM style 1015 600 V, CSA TEW FT1, HAR H07V-K
Locks reliably, does not burn, and protects the internal insert from dust and moisture: these are just three of the essential features of our newly revamped rectangular connector housing. The lightweight polyamide hood is also halogen-free, UV-resistant and has an M20 thread for connecting a cable or conduit gland.
The hood of the EPIC® H-A 3 series is now available with a new design, including a marking arrow and an M20 thread.