H-A 16 SGR M20 ZW. BOX MOUNT BASE
H-A 16 SGR M20 ZW. BOX MOUNT BASE
19567100
The robust metal housing with its compact design is suitable for applications with a high number of contacts such as in electronic laboratories.


The base metal housing consists of a single lever and two cable entries. It can be used, for example, in control systems.








































| Codice articolo | Descrizione articolo | M | Unità di base | Prezzo di base | |
|---|---|---|---|---|---|
19568100
| H-A 16 SGRL-LB M20 | 20 | |||
19568000
| H-A 16 SGRL-LB M25 | 25 |