
H-A 16 SGR M20 ZW. BOX MOUNT BASE
H-A 16 SGR M20 ZW. BOX MOUNT BASE
19567100
The robust metal housing with its compact design is suitable for applications with a high number of contacts such as in electronic laboratories.


The metal housing is suitable for applications requiring a high number of contacts. It has a seal, a single lever and can even be used in electronic laboratories.
Indice di protezione testato UL50E








































| Codice articolo | Descrizione articolo | M | Unità di base | Prezzo di base | |
|---|---|---|---|---|---|
| Custodia H-A: Base da pannello (leva singola) | |||||
10462000
| H-A 16 AG-LB | - | |||