| Multimode G 50 OM4 |
29011402
| GOF Duplex Patchcord SC/SC G50 OM4, 2m | | | |
29021402
| GOF Duplex Patchcord ST/SC G50 OM4, 2m | | | |
29022402
| GOF Duplex Patchcord ST/ST G50 OM4, 2m | | | |
29031402
| GOF Duplex Patchcord LC/SC G50 OM4, 2m | | | |
29032402
| GOF Duplex Patchcord LC/ST G50 OM4, 2m | | | |
29033402
| GOF Duplex Patchcord LC/LC G50 OM4, 2m | | | |
29044402
| GOF Duplex Patchcord FC/FC G50 OM4, 2m | | | |
| Multimodale G 50 OM3 |
29011302
| GOF Duplex Patchcord SC/SC G50 OM3, 2m | | | |
29021302
| GOF Duplex Patchcord ST/SC G50 OM3, 2m | | | |
29022302
| GOF Duplex Patchcord ST/ST G50 OM3, 2m | | | |
29031302
| GOF Duplex Patchcord LC/SC G50 OM3, 2m | | | |
29032302
| GOF Duplex Patchcord LC/ST G50 OM3, 2m | | | |
29033302
| GOF Duplex Patchcord LC/LC G50 OM3, 2m | | | |
29044302
| GOF Duplex Patchcord FC/FC G50 OM3, 2m | | | |
| Multimodale G 50 OM2 |
29011202
| GOF Duplex Patchcord SC/SC G50 OM2, 2m | | | |
29021202
| GOF Duplex Patchcord ST/SC G50 OM2, 2m | | | |
29022202
| GOF Duplex Patchcord ST/ST G50 OM2, 2m | | | |
29031202
| GOF Duplex Patchcord LC/SC G50 OM2, 2m | | | |
29032202
| GOF Duplex Patchcord LC/ST G50 OM2, 2m | | | |
29033202
| GOF Duplex Patchcord LC/LC G50 OM2, 2m | | | |
29044202
| GOF Duplex Patchcord FC/FC G50 OM2, 2m | | | |
| Multimodale G 62.5 OM1 |
29011102
| GOF Duplex Patchcord SC/SC G62.5, 2m | | | |
29021102
| GOF Duplex Patchcord ST/SC G62.5, 2m | | | |
29022102
| GOF Duplex Patchcord ST/ST G62.5, 2m | | | |
29031102
| GOF Duplex Patchcord LC/SC G62.5, 2m | | | |
29032102
| GOF Duplex Patchcord LC/ST G62.5, 2m | | | |
29033102
| GOF Duplex Patchcord LC/LC G62.5, 2m | | | |
29044102
| GOF Duplex Patchcord FC/FC G62.5, 2m | | | |
| Monomodale E 9 OS2 |
29011902
| GOF Duplex Patchcord SC/SC E9 OS2, 2m | | | |
29021902
| GOF Duplex Patchcord ST/SC E9 OS2, 2m | | | |
29022902
| GOF Duplex Patchcord ST/ST E9 OS2, 2m | | | |
29031902
| GOF Duplex Patchcord LC/SC E9 OS2, 2m | | | |
29032902
| GOF Duplex Patchcord LC/ST E9 OS2, 2m | | | |
29033902
| GOF Duplex Patchcord LC/LC E9 OS2, 2m | | | |
29033802
| GOF DUPLEX Patchcord LC/LC 9/125 APC, 2m | | | |
29039902
| GOF DUPLEX Patchcord LC/SC-APC E9 OS2, 2m | | | |